System reference
Gripper for fuel tank
Clamping and braking elements | System solutions | Mechanical and plant engineering | Industrial robots
Challenge
When welding attachment parts (tank nozzles, etc.) to fuel tanks, the tanks need to be inserted into various processing stations. The grippers or machining tools need to be able to be changed flexibly for each particular process.
Solution
For this special application, the Zimmer Group developed a flexible double gripper. The adaptation to different tank variants is made by replacing contour pieces on the gripper fingers. The gripper position is protected using clamps from Zimmer Group. The machining units are replaced in a fully automated process using a tool changer.
Highlights and technical data
IP40
Self locking mechanism
Pneumatic
External gripping
Technical Data
| Drive type | PNEU |
| Max. gripping force | 1400 [N] |
| Gripping concept | FORM |
| Gripping safety device | KLE |
| Max. stroke | 200 [mm] |
| IP class | IP40 |
| System weight | 37 [kg] |
| Max. workpiece weight | 5 [kg] |
| Max. workpiece temperature | 80 [°C] |
Built-in standard components